IESNA:LM-63-2002
[TEST]P948952
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3D-835-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 80 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]28148
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 218.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
5650.4 5653.4 5641.5 5616.2 5468.8 5315.4 5290.1 5412.2 5695.1 6071.8
6527.4 7051.5 7603.9 8007.4 8317.1 8623.8 8903.7 9072 9130 9067.5
8751.9 8184.6 7459.5 6310 4633.5 2697.9 2094.9 1916.2 1703.3 1387.7
1066.1 827.8 620.9 388.6 221.8 89.3 0
5650.4 5626.6 5614.7 5598.3 5455.4 5299.1 5276.7 5386.9 5659.4 6048
6491.7 6997.9 7550.3 7967.2 8265 8577.7 8854.6 9033.3 9116.6 9042.2
8702.7 8147.4 7410.3 6211.8 4487.6 2613.1 2071.1 1898.4 1682.5 1363.8
1052.7 817.4 591.1 373.7 215.9 86.4 0
5650.4 5643 5637 5620.7 5507.5 5357.1 5309.5 5400.3 5638.5 6003.3
6435.1 6920.5 7468.4 7950.8 8284.3 8594 8920.1 9142 9280.4 9268.5
9039.2 8530 7831.7 6744.8 5141.2 3040.4 2108.3 1914.7 1736.1 1488.9
1201.6 893.4 661.1 431.8 235.2 107.2 0
5650.4 5637 5629.6 5643 5565.6 5436 5378 5424.1 5590.9 5882.7
6271.3 6704.6 7206.4 7748.3 8181.6 8525.5 8856.1 9143.4 9314.7 9395.1
9305.7 8993.1 8436.2 7459.5 5988.4 3831 2169.4 1800.1 1637.8 1444.3
1238.8 1028.8 796.6 531.5 303.7 135.5 0
5650.4 5644.5 5649 5678.7 5663.8 5595.4 5510.5 5501.6 5577.5 5751.7
6019.7 6365.1 6779 7255.5 7775.1 8256 8629.8 8954.4 9241.7 9453.1
9512.7 9381.7 9055.6 8524.1 7484.8 5641.5 3140.1 1593.1 1253.7 1055.6
860.6 693.8 540.5 381.2 207 75.9 0
5650.4 5653.4 5669.8 5710 5748.7 5748.7 5708.5 5671.3 5677.2 5750.2
5894.6 6120.9 6426.2 6786.5 7190 7702.2 8247.1 8707.2 8973.7 9098.8
9180.7 9220.9 9207.5 9191.1 9031.8 8093.8 6059.9 3375.4 1535.1 985.7
775.7 601.5 439.2 302.3 174.2 64 0
5650.4 5656.4 5687.7 5735.3 5803.8 5864.8 5906.5 5939.3 5936.3 5992.9
6088.2 6234.1 6436.6 6668.9 6953.2 7300.2 7694.7 8128 8518.1 8841.2
9167.3 9533.5 9899.8 10281 10753 11018 10200.6 8069.9 5214.2 2619
1256.6 772.7 524.1 341 195 68.5 0
5650.4 5660.9 5704 5772.5 5847 5921.4 6010.8 6112 6234.1 6390.4
6590 6819.2 7066.4 7340.4 7666.4 8065.5 8516.6 9013.9 9555.9 10142.5
10820 11560 12387.8 13211.2 14134.3 15207.8 16254.5 16519.5 15557.7 13272.2
9865.6 6257.9 3649.3 2016 890.4 214.4 0
5650.4 5675.8 5727.9 5806.8 5884.2 5954.2 6039.1 6155.2 6290.7 6496.1
6767.1 7078.3 7447.6 7903.2 8457.1 9143.4 9938.5 10858.7 11850.3 12862.8
14013.7 15106.6 16396 17706.2 19278.5 20824 22789.4 24894.7 26569.7 26394
23227.1 17503.7 11064.1 4434 810 178.7 0
5650.4 5674.3 5738.3 5812.7 5890.2 5973.5 6061.4 6179 6320.5 6524.4
6774.6 7075.3 7431.2 7888.3 8455.6 9176.2 10001.1 10998.6 12100.4 13229
14414.2 15624.7 16921.6 18336 19845.8 21419.6 23206.3 25147.8 27044.7 27379.7
24220.2 17677.9 10029.4 2611.6 556.9 165.3 0
5650.4 5672.8 5723.4 5823.2 5905 5995.9 6070.3 6179 6327.9 6506.6
6722.5 6968.1 7248.1 7632.2 8136.9 8747.4 9485.9 10394.1 11428.9 12557.5
13692.1 14854.9 16056.5 17338.4 18738 20113.8 21547.6 22802.8 23757.2 23073.8
19886 13704 5964.6 1150.9 346.9 114.6 0
5650.4 5666.8 5735.3 5821.7 5900.6 5979.5 6053.9 6140.3 6260.9 6390.4
6543.8 6692.7 6841.6 7042.6 7337.4 7727.5 8196.5 8826.3 9567.8 10407.5
11321.7 12267.2 13196.3 14140.3 15121.5 16040.1 16961.8 17797 17974.2 16416.8
13238 9095.8 3881.6 772.7 232.3 64 0
5650.4 5666.8 5723.4 5788.9 5854.4 5894.6 5934.8 5969.1 6000.3 6037.6
6049.5 6009.3 5933.3 5852.9 5796.4 5793.4 5873.8 6103.1 6475.3 6944.3
7499.7 8111.6 8728 9341.5 9937 10432.8 10727.7 10892.9 10473 8809.9
6460.4 3994.8 1593.1 452.6 166.8 41.7 0
5650.4 5646 5659.4 5678.7 5666.8 5587.9 5465.8 5282.7 5041.5 4722.8
4323.8 3859.3 3397.7 3012.1 2705.4 2452.2 2257.2 2132.1 2068.1 2053.2
2093.4 2173.8 2251.2 2327.2 2362.9 2304.8 2126.2 1841.8 1407 999.1
726.6 527.1 384.1 269.5 162.3 43.2 0
5650.4 5613.2 5567.1 5476.2 5312.5 5040 4675.2 4212.1 3694 3223.5
2837.9 2502.9 2193.2 1963.9 1838.8 1780.7 1740.5 1691.4 1639.3 1590.2
1532.1 1453.2 1360.9 1279 1200.1 1121.2 1043.7 960.4 862.1 750.4
635.8 524.1 405 278.4 151.9 34.2 0
5650.4 5576 5440.5 5211.2 4853.9 4346.2 3789.3 3259.2 2869.1 2537.1
2254.2 2094.9 2002.6 1922.2 1838.8 1768.8 1731.6 1718.2 1692.9 1636.3
1554.4 1472.5 1389.2 1308.8 1220.9 1134.6 1046.7 952.9 862.1 762.3
656.6 539 405 262 134 28.3 0
5650.4 5552.2 5324.4 4950.7 4402.7 3734.2 3168.4 2776.8 2464.2 2269.1
2176.8 2091.9 2002.6 1907.3 1819.5 1765.9 1749.5 1740.5 1719.7 1652.7
1497.9 1410 1331.1 1255.2 1185.2 1119.7 1039.3 949.9 854.6 747.4
631.3 506.2 375.2 253.1 135.5 37.2 0
5650.4 5513.5 5196.3 4679.7 3970.9 3274.1 2828.9 2499.9 2321.2 2243.8
2147 2053.2 1989.2 1920.7 1826.9 1767.3 1740.5 1704.8 1547 1480
1457.7 1448.7 1423.4 1383.2 1322.2 1241.8 1128.6 1022.9 906.8 790.6
671.5 552.4 428.8 303.7 178.7 61 0
5650.4 5503 5115.9 4474.2 3668.7 3038.9 2641.3 2386.7 2310.8 2223
2115.8 2042.8 1996.6 1935.6 1823.9 1748 1688.4 1524.7 1468.1 1444.3
1424.9 1420.4 1402.6 1354.9 1273 1176.2 1072 958.9 841.2 735.5
632.8 531.5 434.8 336.5 338 256.1 0
5650.4 5462.8 5002.8 4277.7 3439.4 2897.4 2528.2 2364.4 2309.3 2209.6
2106.8 2041.3 2002.6 1941.5 1810.5 1695.9 1545.5 1427.9 1390.6 1356.4
1334.1 1320.7 1259.6 1191.1 1113.7 1036.3 945.5 857.6 760.8 662.6
570.3 475 385.6 464.5 416.9 140 0
5650.4 5450.9 4962.6 4207.7 3345.6 2784.3 2453.7 2355.5 2304.8 2208.1
2106.8 2045.8 2017.5 1960.9 1801.6 1633.3 1436.8 1354.9 1302.8 1261.1
1240.3 1194.1 1116.7 1045.2 972.3 890.4 818.9 747.4 671.5 603
568.8 449.7 373.7 516.7 238.2 59.6 0
5650.4 5470.3 4992.3 4216.6 3366.4 2821.5 2467.1 2361.4 2319.7 2224.4
2115.8 2057.7 2027.9 1977.3 1822.4 1634.8 1433.8 1351.9 1296.8 1253.7
1229.8 1185.2 1109.2 1042.2 967.8 888.9 810 738.5 668.5 585.1
512.2 421.4 373.7 518.1 205.5 50.6 0
